IESNA:LM-63-2002
[TEST]P945421
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-850-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 5000K, 450mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5480
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1373.1 1575.4 1717.3 1694.9 1514.5 1355.3 1287.3 1272.3 1300 1367.2
1476.5 1626.1 1813.1 2042.2 2315.1 2596.1 2855.3 3008.3 3001.5 2841.1
2404.9 2059.5 1551.3 906.2 443.9 299.2 257.2 222.4 184.1 167.7
136.8 118.1 94.9 46.2 26.9 8.5 0
1373.1 1574.2 1707.4 1688.1 1506.8 1351.6 1282.7 1267.2 1295.8 1360.1
1463.8 1611.6 1795.5 2021.8 2288.4 2566 2821.6 2983.3 2991.3 2847.9
2410.5 2063.2 1564 920.1 449.9 298.3 254.1 222.7 186.7 162.3
140.2 118.1 94.6 49 25.5 7.9 0
1373.1 1580.5 1713.9 1704.8 1530.3 1367.2 1292.7 1271.4 1296.3 1360.4
1466.3 1604 1779.9 1993.5 2248.2 2529.2 2787.3 2970.3 3031.5 2937.7
2618.5 2152.4 1664 1043.6 503.7 300.6 245.6 222.9 187.8 162.9
140.8 119.3 99.4 68.3 30.6 6.2 0
1373.1 1559.2 1698 1719 1579.3 1406.8 1312.8 1281.9 1295.8 1345.3
1428.1 1547.1 1699.2 1886.4 2109.7 2364.3 2640.6 2891 3064.4 3122.4
3016.8 2703.4 2121 1439.7 756.7 373.4 262 217.9 187.8 160.1
138.8 117.8 102.3 77.9 43.3 14.7 0
1373.1 1544.8 1682.2 1730.9 1651.3 1486.7 1363.8 1314.8 1318.7 1357.8
1424.7 1519.9 1649.9 1817 2021.8 2256.4 2524.7 2801.5 3043.1 3203.7
3245.1 3108.5 2753.3 2140 1319.6 650.2 336.8 240.5 196 160.1
132.3 112.7 94.3 71.7 41.1 11.9 0
1373.1 1525.2 1652.7 1727.2 1713.9 1606.8 1475.7 1400 1386.4 1410.2
1463.5 1539.1 1642.8 1779.9 1945.9 2144.5 2389.8 2664.6 2967.2 3243.4
3468.6 3581.9 3492.1 3179.1 2576 1655 757 349.3 229.2 174.5
133.1 99.7 73.7 53.3 29.5 8.2 0
1373.1 1499.5 1614.5 1699.2 1747.9 1741.7 1685 1599.5 1540 1524.4
1548.8 1598.3 1675.4 1775.1 1906.5 2066.9 2263.2 2507.4 2793.5 3119.3
3442.5 3733.8 3911.1 3938 3721.6 3270.6 2527 1544.2 659.2 265.4
157.5 105.1 67.1 41.1 19.8 5.4 0
1373.1 1466.6 1560.9 1643.1 1713.1 1774.2 1816.2 1836.9 1828.9 1807.7
1791.2 1796.9 1834.3 1900.9 1996.9 2127.2 2292.1 2487.6 2703.7 2915.9
3123 3318.2 3519.3 3697.8 3784.2 3632.9 3181.4 2506 1717.6 973.7
408.5 158.4 87.5 54.4 28.3 8.2 0
1373.1 1431.2 1495.5 1558.7 1623.3 1690.4 1756.4 1825.2 1885.3 1938.8
1992.1 2042.5 2102 2171.7 2267.2 2394.4 2549.9 2724.7 2900 3052.5
3170.6 3257 3311.7 3348.8 3369.5 3358.4 3274.3 2972.3 2344.5 1477.1
632 215 95.5 51 26.6 7.4 0
1373.1 1393.8 1421 1450.4 1482.7 1521 1565.2 1614.5 1659.8 1699.5
1731.2 1758.7 1787.6 1824.4 1879.9 1955.3 2045.4 2149 2238.8 2306
2347.1 2358.4 2359.5 2350.5 2345.6 2327.2 2281.1 2062.4 1617 909.6
377.3 154.7 68 30 15.3 3.4 0
1373.1 1377.6 1381.3 1392.9 1404.3 1419.6 1443.9 1464.3 1484.2 1499.2
1502 1494.9 1482.7 1476.5 1483.6 1502.3 1534 1570.3 1603.7 1618.7
1615.3 1596.3 1576.5 1564.6 1564 1558.4 1519.6 1370 1103.4 673.4
332.9 166.3 86.4 38.8 15.6 3.4 0
1373.1 1357.5 1343.9 1336 1328.9 1322.4 1321.3 1319.6 1312.8 1291.8
1254.1 1204.8 1145.3 1082.5 1023.8 970 920.1 879.3 841.1 798.3
751.6 702.3 670 661.5 658.9 639.1 588.7 505.4 408.8 289.2
200.6 126.9 73.7 41.1 19.3 5.1 0
1373.1 1324.1 1279.3 1242.5 1200.9 1154.1 1097.8 1030.3 944.8 849.6
743.1 628.9 526.4 442.5 383.9 349.6 335.1 332.3 331.5 328.1
315.9 296 272.8 248.2 226.1 208.5 194.3 175.1 150.7 126.1
101.7 79 58.9 40.5 23.8 4.5 0
1373.1 1291 1221.8 1153.8 1065.7 959.5 840.8 719.8 608.2 521.3
461.2 423.8 400 380.5 362.3 347.3 340.5 342.5 347 347.9
337.1 318.7 294.3 266.6 239.4 215 191.2 166.6 143.1 120.7
98.6 77.1 56.7 37.7 20.4 4.5 0
1373.1 1260.6 1172.3 1062.9 922.1 770.6 638 547.6 504.5 485.3
466.9 441.9 413.9 394.3 381.3 373.1 367.7 367.1 367.1 362
351.8 333.4 296.6 264 237.4 212.2 189.2 168.8 149.6 134
108.8 83.6 61.8 39.1 19.5 5.1 0
1373.1 1242.2 1127.2 975.4 796.3 636.8 550.7 529.8 525.2 507.1
481.9 461.2 440.2 423 409.4 400 390.9 384.4 374.8 347
299.4 277.6 262.3 242.8 223.8 206.8 191.5 175.9 156.4 136.3
117 94.9 71.7 47.9 26.9 11.3 0
1373.1 1230.3 1091.8 905.4 709.6 579.6 547 554.7 546.8 524.4
503.7 479.9 457.2 439.7 425.8 414.7 405.1 385 332.6 295.8
279.9 266 253 241.6 229.2 216.2 200 180.5 165.7 148.4
127.5 106.5 82.4 59.5 69.7 60.1 0
1373.1 1218.4 1056.1 844.5 647.3 561.8 566.3 572.5 557.8 537.4
514.2 485.6 462.3 444.8 432.3 424.1 405.7 345 305.7 287.8
270 255 243.6 236 227.8 219.6 206.8 189.2 167.1 145.3
125.2 110.2 106.2 150.1 100.3 39.9 0
1373.1 1205.1 1027.2 801.7 614.7 562 578.5 580.5 564 544.5
515.6 484.7 460.3 442.8 432.6 424.7 373.9 320.4 299.2 285
269.1 256.9 248.2 239.9 229.7 215.3 198.3 179.6 160.6 142.2
128.9 152.1 186.7 131.4 75.1 32 0
1373.1 1200 1014.2 782.4 602.6 564.3 585 585.6 568.3 547
514.7 483 456.9 440.2 432.6 412.5 351.6 314.2 299.7 283.9
270.5 263.2 259.8 254.7 234.8 219.3 202 182.7 168 152.4
150.4 256.9 169.4 106.8 49.9 19 0
1373.1 1192.4 1023 787.3 605.1 566 587 585.8 569.7 548.7
517.3 485.8 460.1 442.8 435.7 413.3 351 314.5 302 284.4
271.4 265.2 263.5 260.1 236.5 221.3 207.7 192.4 178.8 156.1
152.1 267.1 167.4 110.2 48.7 18.4 0
